??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 423K-AAPS-C-2-P0-05
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 423K-AAPS-C-2-P0-05
VERF
Availability
Available
BC
Order code
BMF00NW
TC
Product identifier
BMF 423K-AAPS-C-2-P0-05
PX
Product view
51008_00
ICON
WEBINC
Product family
C-slot (10-slot/rounded slot)
W
Weight
0.055 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 24 x 2.9 x 24 mm, Principle of operation = Magnetic field sensor, Cable = PUR, 5 m, Application = Object detection, Mounting part = Screw M2, Housing material = PA 12, Switching output = PNP normally open (NO), Switching frequency = 500 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE, cULus
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.